Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000116 Pusher Overload Detection Mechanism

Pushing mechanism with overload prevention.

Miniature Linear Guides

Product name Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type
Part number SSEBLZ13-58
Features The most basic type among all the industry standard-compliant blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Ensure running straightness.

Back to page top.

Available sizes

■Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type

Material Hardness
440C Stainless Steel 56HRC-
Carbon Steel (Alloy Steel including SCM) 58HRC-

■Sizes and Dimensions.

Number of Blocks Block Width Block Length Overall Height Rail Length
1 17 23.6 8 40-130
20 30 10 35-275
27 33.9 13 45-470
32 42.4 16 70-670
40 50 20 100-700
2 17 23.6 x 2pcs. 8 70-130
20 30 x 2pcs. 10 95-275
27 33.9 x 2pcs. 13 120-470
32 42.4 x 2pcs. 16 150-670
40 50 x 2pcs. 20 160-700

* Please see the product pages for details of selectable sizes.

Back to page top

Selection Steps

■Miniature linear guide selection steps.

Determination on Operating Conditions.
(Moving mass, feed rate, motion pattern, life).

Temporary selection of linear guide specifications.
(Block type, overall height, rail length are temporarily selected according to the conditions of use.).

Basic safety check
  • Allowable Load.
  • Operating Life.
  • Preload.

Back to page top.

Accuracy Info

Preload and Accuracy Reference (Standard Blocks / Light Preload / High Grade).

(μm)

Radial Clearance 0~+15
H Dimension Tolerance ±20
Pair variation of H 40
Tolerance of dims. W2 ±25
Pair variation of W2 40

(μm)

Rail Length (mm)
-80 81-200 201-250 251-400 401-500 501-630 631-700
Running parallelism 3 7 9 11 12 13.5 14

Back to page top.

Performance info.

Load Rating of Linear Guides (Standard block / Light Preload / High Grade).

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN C0 (Static) kN MA
N・m
MB
N・m
Mc
N・m
6 0.3 0.6 0.8 0.8 1.5
8 0.9 1.5 4.1 4.1 5.2
10 1.5 2.5 5.1 5.1 10.2
13 2.2 3.3 8.8 9.5 16.1
16 3.6 5.4 21.6 23.4 39.6
20 5.2 8.5 48.4 48.4 86.4

Back to page top.

Technical Calculations

Operating Life Calculation for Linear Guides

Operating Life.
When the linear guide is loaded in linear reciprocating motion, scaly damages called flaking appear due to material fatigue as the stress works on the rolling elements (steel balls) and the rolling contact surfaces (rails) constantly.Total travel distance until the first flaking occurs is called Life of Linear Guides.
Rated life.
Rated life is the total travel distance that 90% of linear guides of the same type can reach, under the same conditions, with no occurrence of flaking damage.Rated life can be calculated with the basic dynamic load rating and the actual load applied on the linear guides, as shown below.
Load must be calculated before actually using linear guides. To obtain loads during linear reciprocating motion, it is necessary to fully consider vibrations and impacts during motion as well as distribution condition of the load applied to linear guides. So, it is not easy to calculation the loads.In addition, the factors as operating temperature also significantly affect the life. Considering these conditions, the above-mentioned calculation formula will be as follows.
  • L: Rated Life (Km).
  • fH: Hardness Factor (See Fig.1).
  • fT: Temperature Factor (See Fig.2).
  • fC: Contact Factor (See Table-1).
  • fW: Load Factor (See Table-2).
  • C: Basic Dynamic Load Rating (N).
  • P: Applied Load (N).
Hardness factor (fH).

For Linear Guide applications, sufficient hardness is required for ball contact shafts. Inappropriate hardness causes less allowable load, resulting in shorter life.
Please correct the rated life with the hardness factor.

Temperature factor (fT)

When the temperature of linear guides exceeds 100 C, the hardness of guides and shafts will be reduced, and the allowable loads will also be reduced compared to being used at room temperature, causing a reduction of life.Please correct the rated life according to the temperature factors.
* Please use Linear Guides at within the heat resistance temperature ranges shown on product pages.

Contact factor (fC).

Table-1. Contact factor.

Number of blocks per rail Contact factor fC.

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

For actual applications, more than 2 blocks are generally used per shaft.In this case, the load applied to each block varies depending on machining precision and is not uniformly distributed.As a result, per-linear guide allowable load varies depending on the number of linear guides per rail. Please compensate the rated life with contact factors on table - 1.

Load factor (fW).

Table-2. Load factor.

Condition of Use fw
No shocks/vibrations,
low speed: 15m/min. or less
1.0-1.5
No significant shocks/vibrations,
medium speed: 60m/min. or less
1.5-20
With shocks/vibrations,
high speed: 60m/min. or more
2.0-3.5

To calculate load applied to the Linear Guides, in addition to object weight, it requires inertia force attributed to motion velocity or moment loads.However, it is difficult to calculation the load accurately due to potential vibrations and shocks caused by other element than repeated start-stop motions during reciprocating motion.Thus, table-2 load factor helps simplify the life calculation.

Applicable load calculation method.
When load is applied to the a block, convert moment load into applied load by the following formula.
  • P: Applicable load (N).
  • F: Downward load (N).
  • C0: Static load rating (N).
  • MA: Allowable static moment - Pitching direction (N・m).
  • MC: Allowable static moment - Rolling direction (N・m).
  • Lp: Load point distance (m) in pitching direction.
  • Lr: Load point distance (m) in rolling direction.

Back to page top.

Spring Anchors

Product name Spring Anchors - Flat Head Screwdriver Type, with Groove
Part number SBSPOZ5-30
Features Posts for Tension Springs with Straight Slot Grooves available
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select a groove type of spring which is capable of preventing the shift to the hook attachment of extension spring

Back to page top

Available sizes

■Spring Anchors - Flat Head Screwdriver Type, with Groove

Material Surface Treatment Accessory
1045 Carbon Steel Black Oxide Nut one pc (JIS Class 1) 
Steel
303 Stainless Steel Nut one pc (JIS Class 1) 
304 Stainless Steel

■Sizes and Dimensions.

O.D. Overall Length Threaded Section Length
(overall length - shown below)
Screw Dia.
(Coarse)
Spring Latch Shaft Dia.
10 15 20 25 30 35 45 55 65
φ3 - - - - - 4 M3 φ1.8
φ4 - - - - 4.2 M4 φ2
φ5 - - - - 6 M5 φ3
φ6 - - - - 7 M6 φ3.6
φ8 - - - 7 M8 φ5
φ10 - - - - 7 M10 φ6
φ12 - - - - - - 8 M12 φ6.5

Back to page top

Tension Spring

Product name Tension Spring - Standard Lengths
Part number AUA10-35
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

In order to set the abnormal load limit

Back to page top

Available sizes

■Tension Spring - Standard Lengths

Load Type Material O.D. range Free length
range
Both ends hooked
Spring Steel (ASTM A228) 304 Stainless Steel S-shape 90 degree S
Ultra light load φ2 - 12 10 - 100 -
Light Load φ2 - 20 10 - 175
Light/Medium Load φ2 - 20 10 - 175
Medium Load φ2 - 24 10 - 200
Medium and Heavy Load - φ2 - 12 10 - 100 -
Heavy Load φ3 - 24 10 - 200

Back to page top

Performance info.

■Load info. on tension spring.

Load Type Reference load (N)
Minimum Max.
Ultra light load 0.69 19.6
Light Load 1.86 78.45
Light/Medium Load 2.45 98.07
Medium Load 3.53 225.55
Medium and Heavy Load 6.47 83.36
Heavy Load 8.8 430.51

Back to page top

Technical calculations

■Tension spring load calculations.

P = Pi + (k × F).

P: Load (N).
Pi: Initial Tension (N).
k: Spring Constant(N/mm).
F: Deflection (mm).

Back to page top.

IDEA NOTE Prevents overload on workpiece.

To simplify the overload detection, a spring is used.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • [Purpose] To prevent overload on a workpiece during the ejection process.
  • The pushing mechanism which is advanced by a cylinder is placed on a linear guide. If an overload is applied to the pusher, the linear guide slides backwards and a spring is extended. A sensor is used to detect the overload.

Target workpiece

  • Shape: pallet.
    size: W40 x D40 x H60mm.
    weight: 0.5kg.

Design Specifications

Operating Conditions or Design Requirements

  • Pusher stroke: 100mm.
  • Distance from resting to overload detection sensor: 4.37mm.
  • Outer dimensions: W167 x D345 x H72mm.

Required Performance

  • Weight: 2kg.

Selection Criteria for Main Components

  • Cylinder.
    • Thrust of 12N or above.
  • Spring.
    • Spring that extends by approx. 5mm when a load of 1.0kg is applied.

Design Evaluation

Verification of main components

  • The extension of the spring when overloaded (distance between resting and sensor) is verified.
  • Extension of spring when overloaded.
    • Conditional value: workpiece weight m = 0.5kg, gravitational acceleration g = 9.8m/s ².
    • Friction coefficient μ= 0.5, spring constant k = 0.65N/mm, initial tension P1 = 2.06N.
    • Thrust F = mgμ= 0.5 × 9.8 × 0.5 = 2.45N.
    • Overload (twice F) F1 = 2.45 × 2 = 4.9N.
    • Extension of spring when overloaded b = (F1 - P1)/k = (4.9 - 2.06)/0.65 ≈ 4.37mm.

Other Design Consideration

  • To facilitate positioning at the extended position, an adjusting screw is used for the stopper.
  • The overload amount can be determined by changing the spring.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSEBZ13-170 1
2 Brackets For Air Cylinders CFKPM40 2
3 Air Cylinders MSCCN40-100 1
4 Floating Joints HLRDH10-18 1
5 Floating Joints FJDSW8-1.25-12 1
6 Linear Guides SSEBLZ13-58 1
7 Hex Posts SLSBWF7-45 2
8 Post For Tension Spring SBSPOZ5-30 1
9 Post For Tension Spring SBSPOZ5-25 1
10 Tension Springs AUA10-35 1
11 Photomicrosensor(Currently not available) FPMF45 1
12 Locating Screw Stopper Blocks AJLTTS4-20 1
13 Stop Pins SSTFH7-4 1
14 Screw Stopper ANBN6-30 1
15 Sensors for Air Cylinders ME33L1 2
16 Flow Rate Control Valves SPSNL6-1 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top