Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000068 Conveyor with Escapement

Escapement mechanism for gravity conveyor

Relevant category

Engineering plastic bearing

Product name Engineered Plastic Bearings - Flat
Part number EBH26
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Lightweight and economical as Guides and Stoppers

Back to page top

Risk info.

May be damaged by impact loads.

Back to page top

Available sizes

■Engineered plastic bearing (Flat type, With hex socket, Threaded)

Material Surface treatment
Surface resin Bearing Ring Shaft
Polyacetal 404C Stainless Steel 304 Stainless Steel -
52100 Bearing Steel Carbon Steel Trivalent chromate
Anti-static
Polyacetal
404C Stainless Steel(Low particle generation) 304 Stainless Steel -
304 Stainless Steel(Low particle generation)
MC Nylon 52100 Bearing Steel 1045 Carbon Steel
UHMWPE Trivalent Chromate

■Sizes and Dimensions

O.D.(mm) Bore DIA.(mm) Bearing used
13 4 L-1044ZZ
14
16 5 695ZZ
18
19 6 696ZZ
20
22
24
26 8 608ZZ
30
35
40 10 6200ZZ
45
50

Back to page top

Performance info.

■Speeds and loads of Engineered Plastic Bearings

O.D.
(mm)
Load capacity
(N)
13 29.4
14
16
18
19 78.4
20
22
24
26 176
30
35
40 245
45
50

Back to page top

Cantilever shaft

Product name Cantilever Shafts - Standard, Both Ends Threaded
Part number PFXAC6-22-F7-MA6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Shape, configurable size and low cost.

Back to page top

Available sizes

■Cantilever shaft (Standard, Thread length fixed)

Material Surface treatment
1045 Carbon Steel Black oxide
Electroless nickel plating
304 Stainless Steel
4137 Alloy Steel
Hardness 30~40HRC
Electroless nickel plating

■Sizes and Dimensions

Shaft DIA.
(mm)
Shaft section length
(Configure in 1mm increments)
Screw DIA. (M Coarse)
3 3-50 3
4 3、4
5 3、4、5
6 5-100 4、5、6
8 5、6、8
10 6、8、10
12 10-100 6、8、10、12
13 6、8、10、12
15 8、10、12
16 10、12、16、20
17 6、8、10、12、(15)
18 8、10、12、(15)
20 10、12、(15)、16、20、
22
25 10、12-24(4Increment)、(15)、(25)
30 12-24(4Increment)、(15)、(25)、30

*M15 and M25 of ( ) dimensions of Screw DIA. will be fine threads.

Back to page top

Accuracy Info

■Accuracy of Cantilever shafts

Perpendicularity: 0.02

(mm)

Shaft DIA. O.D. Tolerance
g6
3 -0.002
-0.008
4 -0.004
-0.012
5
6
8 -0.005
-0.014
10
12 -0.006
-0.017
13
15
16
17
18
20 -0.007
-0.020
22
25
30

Back to page top

Bearings with housing

Product name Bearings with Housings - Direct Mount, Standard, Retained
Part number SBGRA626ZZ
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Supports Cantilever shaft and it's easy to install.

Back to page top

Available sizes

■Bearing with housing (With retaining ring, Round type)

Material Surface treatment
Bearing Housing Housing
Steel 1045 Carbon Steel Black oxide
Electroless nickel plating
2017 Aluminum Alloy Clear anodize
Stainless steel
304 Stainless Steel -

■Bearing type

Bearing model number Bore DIA. I.D.
(Bearing O.D.)
Seal
606 6 17 ZZ(Double shielded)
VV(Non-contact rubber seal)
DD(Contact rubber seal)
626 19
698 8

Back to page top

Accuracy Info

■Accuracy of bearings with housing

(mm)

Shaft DIA. I.D.
I.D. Tolerance: H7
5 14 +0.018
0
16
6 17
19 +0.021
0
8 19
22
24

Back to page top

IDEA NOTE Workpiece stocking

To prevent queuing of the workpieces cantilever arm also acts as a stopper/separator between two workpieces.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Design simple and low cost conveyor that requires no motor power sources but utilizes gravity (weight of the material) to move the load.
  • Points for Use
    When the cylinder head is raised:
    The first workpiece is moving along cantilever arm and is stopped by the cylinder. At that time: back of the cantilever arm moves up and stops the second workpiece. Second workpiece is also sitting on the catilever arm.
    When the cylinder head is lowered:
    First workpiece is moves to next position using gravity and incline of cantilever arm, while back of the cantilever arm is pulled back by spring to its home (horizontal) position. At the same time cylinder head raises up and second workpiece using gravity moves forward untill it hits cylinder stopper head.

Target workpiece

  • Cardboard box filled with products.
    External dims.: W170 x D120 x H195
    Workpiece weight: 5.0kg

Design Specifications

Operating Conditions or Design Requirements

  • Motion stroke: 250mm
  • External dimensions: W600 x D260 x H346

Required Performance

  • Total weight of components occupying conveyor: 100N

Selection Criteria for Main Components

  • Tension spring
    • A tension spring is used to return the cantilevered to the down position.
  • Cylinder with guide
    • Used as stop of initial (first) workpiece.
  • Shock absorbing stopper
    • Bumper with low elasticity rubber is selected to absorb shocks on parts.
  • Engineering plastic bearing
    • Select a type with ample load capacity.

Design Evaluation

Verification of main components

  • Verify if the spring can actuate the cantilever arm according to the position of the material (workpiece) on the rollers.
  • Tension spring load
    • Loads and spring deflection of cantilever arm varies with workpiece position
      ① Load F1 (N) - when workpiece is sitting on the top of the front roller
      ② Load F2 (N) - when back of cantilever arm is completely raised up
      ③ Load F3 (N) - when workpiece is not
    • Formula: Reaction force F = kx + Initial tension
    • Spring constant: Temporarily select k = 1.32N/mm
    • Initial tension = 4.71N
    • Max. designed deflection amount: x = 12mm (when set 1mm, when stroked 12mm)
    • (1) is,
      ① F1= 50N ⇒ Supported in 2 places, 25N
      ② F2 = 1.32N/mm x 12mm + 4.71N = 21N
      ③ F3 = 1.32N/mm × 1mm + 4.71N = 6N
      Therefore ①>②>③holds and selected spring constant k = 1.32/mm is correct.
  • Cylinder w/guide
    • Cylinder is used as a stopper.
    • Workpiece weight 5kg < 30kg (Max. weight)
    • Conveyance speed 15m/min < 30m/min (Max. speed)
      Therefore, the range is suitable.
  • Engineered plastic bearing
    • Since one workpiece is supported by 6 bearings,
      load on each bearing = 50N / 6 ≒ 8.5N
      therefore 8.5N < 176N (Load capacity)

Other Design Consideration

  • Since the tension spring is mounted on frame slots, tension adjustments are possible.
  • When the load travels on the conveyor, front and rear rollers of the cantilevered arms are moving by contacting the load.
  • Since the conveyor rollers are mounted on the extruded Aluminum frame slots, roller pitch can be adjusted.
  • The cantilevered arms are coupled together so right and left actuation is synchronized on individual load points.
  • In order to reduce the friction on the load as it moves down the conveyor resin rollers are used.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Engineered Plastic Bearings EBH26 4
2 Resins Bearing EBH13 4
3 Stopper Bolts UNSTH6-40 4
4 Rotary Shaft PFXAC6-22-F7-MA6 4
5 Metal Washers WSSM10-6-3 4
6 Bearing W/Housing SBGRA626ZZ 4
7 Spring Anchors AIPOK6-30 8
8 Squair Post SLSBJF8-126.5-M4-N4-G3-H3 4
9 Spring AUU10-35 4
10 Resins Bearing EBH30 28
11 Resins Bearing EBH35 26
12 Resin Plates MCA2H-70-25-7-F40-G12.5-Z3 1
13 Brackets for Aluminum Extrusion HBLTS6-SET 16
14 Casters HCFT6-60-SET 4
15 Aluminum Extrusion HFS6-3030-200 4
16 Aluminum Extrusion HFS6-3030-480 2
17 Aluminum Extrusion HFS6-3060-600 2
18 Aluminum Extrusion HFS6-3060-158 2
19 Aluminum Extrusion HFS6-3060-180 2
20 Nuts For Aluminum Extrusion HNTT6-6 86
21 End Caps for Aluminum Extrusion HFC6-3060-B 4
22 End Caps for Aluminum Extrusion HFC6-3030-B 4
23 Flow Rate Control Valves SPSNL6-M5 2
24 Socket Head Cap Screws-with Washer SCBS4-10 8
25 Socket Head Cap Screws-with Washer SCBS5-10 4
26 Socket Head Cap Screws-with Washer SCBS5-15 20
27 Socket Head Cap Screws-with Washer SCBS6-15 20
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top