Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000186 Inspection Probe Adjustment Mechanism

Adjustment mechanism by using the right-handed screw and left-handed screw

Relevant category

Contact Probes

Product name Contact Probes - NP88, NP88HD Series
Part number NP88-B
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Based on workpiece and testing requirements.

Back to page top

Available sizes

■Contact Probes (Minimum Mounting Pitch: 1.5 mm)

Part Name Material Surface Treatment
Plunger W1-9 Tool Steel Rhodium Plating on Nickel Undercoat
Barrel Brass Gold Plating on Nickel Undercoat
Spring SWP Gold plated
Ball 52100 Bearing Steel Gold Plating

■Tip Shape

Tip Shape Min. Mounting Pitch Full Stroke Initial Spring Pressure
A 1.5 2.5 10gf、30gf
B
C
D
E
G
H
J
N

Back to page top

Performance Info.

■Load Info of the Contact Probes (Minimum Mounting Pitch: 1.5 mm)

Spring Pressure Allowable Current Resistance Replacement Cycle (Reference)
Initial 2/3 Stroke
10gf 50gf 1.3A 80mΩ 250,000 times
30gf 100gf

Back to page top

Scale Plates

Product name Scale Plates
Part number MEPCSH-LC90-HC
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Allow user to read adjustment value.

Back to page top

Available sizes

■Scale Plates (Horizontal, 304 Stainless Steel)

Width Scale Type Material Plate Thickness Length
8 Zero at Left 304 Stainless Steel 0.5 100・200
Zero at Right 100・200
Center Divided 300
12 Zero at Left 100・200
Zero at Right 100・200
Center Divided 300

* Adhesive tapes are not provided.
Use the O3.4 x 2 screw mounting holes (5 mm from the both ends)

Back to page top

Thick Knurled Knobs

Product name Knurled Knobs - Thick, L Dimension Standard
Part number NKBA3-6-8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Used as manual locking pin.

Back to page top

Available sizes

■Thick Knurled Knobs, Stepped and Threaded, L Fixed

Material Surface Treatment
1212 Carbon Steel Buff Polished + Chrome Plating
303 Stainless Steel Brushed Finish
1212 Carbon Steel Black Oxide

■Sizes and Dimensions

Thread Knob Stepped Shaft Part Mounting
Height
DIA.
(Coarse)
Length O.D. Thickness Diameter Length
6 10 16 20 25 30 40
M3 φ12 5 φ6 5 10
6 11
8 13
12 17
M4 φ16 7 φ8 6 13
9 15
11 17
17 23
M5 φ20 8 φ10 7.5 15.5
10 17.5
12 19.5
26 33.5
M6 φ24 10 φ12 10 20
13 23
15 25
25 35
M8 φ30 12 φ16 12 24
15 27
30 42
M10 φ36 16 φ20 15 31
20 35
40 55

Back to page top

IDEA NOTE Width adjustment by using the right-handed screw and left-handed screw

By using the right-handed screw and left-handed screw, probe brackets are moving uniformly from the center.

IDEA NOTE Remove Backlash

Configuration in which a spring is placed in the center part to eliminate backlash.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Test unit that can handle various size workpieces by adjusting the position of inspection probes.
  • Operation
    • Changes the distance between probes (probe mounting brackets) by operating right/left hand lead screws. Depending on which direction the lead screw knob is turned, the probe mounting brackets are closing in or moving out from each other.

Points for use

  • Capable to adjust the probe distance from 2 mm to 22 mm.

Target workpiece

  • Shape: Circuit board
  • Size: W 240 x D 140 mm

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W 100 x D 180 x H 74 mm
  • Probe adjustment distance: 2 mm - 22 mm

Required Performance

  • Accuracy: ± 0.1 mm
  • Probe stroke: 2.5 mm
  • Probe load: 50 gf (2/3 stroke)

Selection Criteria for Main Components

  • Linear guide
    • Select a linear guides that can handle the load at the probe contact (initial selection is size 10)
  • Compression spring
    • To remove any backlash

      Backlash is a clearance in a mechanism caused by gaps between the parts.

      when positioning inspection pins and during testing.

Design Evaluation

Verification of main components

  • Select motor based on load moment.
  • Motor selection
    • Conditional values:
    • Motor shaft allowable moment of inertia: 1.25 × 10⁻⁵ kg・ (catalogue value)
    • Reduction ratio: 12.5
    • Load total moment of inertia: 5.8 × 10⁻⁵ kg・ 
      1.25 x 10⁻⁵ x 12.5 > 5.8 x 10⁻⁴ Thus, no problem.
    • t = 1.0 s, N =120 rpm (reduction ratio: 12.5), and J = 5.8 kg・c 
      Load torque T=J x N/9.55 x 10-4 x t , T= 7.3×10-3
    • Allowable torque: 0.98 N・m
      7.3×10⁻³ < 0.98
      ⇒Thus, meeting the condition.

Other Design Consideration

  • Reducing operation force by adopting a fine screw thread.
  • Adopting a scale with 0 at the center to read the distance value.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Contact Probes NP88-B 2
2 Contact Probes NR88 2
3 Scale Plates MEPCSH-LC90-HC 1
4 Linear Guides SSE2BSZ10-95 1
5 Deep Groove Ball Bearings SFL675ZZ 3
6 Knurled Knobs NKBA3-6-8 1
7 Compression Springs WY10-40 1
8 Washers for Compression Springs SPGCS12-9-6 2
10 Flat Head Cap Screws SFB3-6 4
11 Hex Socket Set Screws MSSTS3-5 2
12 Dowel Pins MSCSS3-8 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top