Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000219 Gripper for Multiple Worpieces

Simultaneously grips two workpieces with a single cylinder.

Floating Joint

Product name Tip Connection Joints - Tapped
Part number TCMJF10-10-M5-F6-B4
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Appropriate joint for connecting a cylinder and a T-slot joint

Back to page top

Available sizes

■Tip Connection Joints - Tapped

Material Surface Treatment Hardness
1045 Carbon Steel Hard Chrome Plating
Plating Thickness 3 μm or more
750HV-
O1 Tool Steel - 53-58HRC
304 Stainless Steel - -

■Sizes and Dimensions

Shaft Dia. Shaft Length Thread Dia.
3 4 5 6 8 10 12 14 16 20
8 10-100 - - - - - -
10 10-100 - - - - - -
12 15-150 - - - - - -
16 15-150 - - - - - -
20 20-200 - - - - - -
25 25-200 - - - - -

Back to page top

Accuracy Info

■Accuracy of the Floating Joints T-slots, Tip Connection Joints

Shaft Dia. Shaft Dia. Tolerance
(g6)
8 -0.005
-0.014
10 -0.006
-0.017
12
16
20 -0.007
-0.020
25

Back to page top

Point Pads

Product name Point Pads - Tapped
Part number PDUPK10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable pad for chucking a workpiece

Back to page top

Available sizes

■Point Pads - Tapped

Material Type
Spherical Hole Type Flat Type Tapped
PEEK -
PTFE Resin - - -
Ultra High-molecular-weight Polyethylene

■Point pad dimensions

Back to page top

Link

Product name Links - Standard
Part number LNFS5-L30-W10-T5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected to turn linear motion into a swinging motion

Back to page top

Available sizes

■Links - Standard

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Hole Dia. Hole Pitch
(1 mm increments)
Width
(1 mm increments)
Thickness (Selectable)
2 3 5 6 9 10 12 16 19 22
2 10-75 7-12 - - - - - - - -
3 10-150 10-20 - - - - - - - -
4 - - - - - - -
5 - - - - - - -
6 - - - - - - -
8 - - - - - -
10 20-200 15-30 - - - - - -
12 20-30 - - - -
13 - - - -
14 20-40 - - - - - -
15 - - - - - -
16 - - - - - -
18 - - - - - -
20 30-300 25-50 - - - - -
25 30-60 - - - -

Back to page top

Accuracy Info

■Accuracy of the links - standard (width configurable)

Hole Dia. Hole Dia. Tolerance
(H7)
2 +0.009
 0
3
4 +0.012
  0
5
6
8 +0.015
 0
10
12 +0.018
  0
13
14
15
16
18
20 +0.021
  0
25

Back to page top

IDEA NOTE Link Mechanism

The stroke of the cylinder movement is converted by a link perpendicular to the thrust direction for clamping.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To position and temporarily grip workpieces α and β at the same time.
  • Operation
    • When the cylinder makes a pushing movement, the outer chuck connected to the cylinder via a link opens, and the inner chuck connected with a fulcrum opens by a roller at the end of the shaft. When the Cylinder makes a pulling movement, the roller is detached from inner chuck and the workpiece ß is held by spring force and the outer chuck closes to grip workpiece α.

Target workpiece

  • Workpiece α
    • Shape: rotor
    • Size: φ40 x H32mm
    • Weight: 0.30kg
  • Workpiece β
    • Shape: shaft
    • Size: φ6 x H62mm
    • Weight: 0.04kg

Design Specifications

Operating Conditions or Design Requirements

  • Cylinder stroke: 20mm
  • Outer dimensions: D120 x W50 x H224mm

Required Performance

  • Required accuracy: 0.1mm
  • Load on outer chuck: 111.5N
  • Load on inner chuck: 9.41N

Selection Criteria for Main Components

  • A cylinder is selected using a safety factor of 3.
  • As the inner chuck holds a workpiece with a spring force and not cylinder thrust, a spring that can grip workpiece ß is selected.

Design Evaluation

Verification of main components

  • The cylinder thrust and spring force are verified based on the required workpiece chucking force.
  • Confirmation of workpiece gripping force
    • Conditional value: mass of workpiece α M1 = 0.4kg, mass of workpiece β M2 = 0.04kg, gravitational acceleration g = 9.8m/s², cylinder thrust (when pulling, at operating air pressure of 0.4 MPa) F = 118N,
      Installation angle of chuck A link θ = 10°, distance from arm fulcrum to power point of chuck A L1 = 30mm, distance from arm fulcrum to acting point of chuck A L2 = 90mm,
      distance from arm fulcrum to spring of chuck B R1 = 22mm, distance from arm fulcrum to chucking part of chuck B R2 = 29mm, initial tension of tension spring T = 5.1N, spring constant of tension spring k = 1.86N/mm, deflection amount of tension spring during chuck D = 3mm
      Number of arms of chuck A = number of arms of chuck B N = 2 pieces
    • To chuck workpiece α, the pulling force of the cylinder is used.
      The force at the acting point of the link of the chuck A = chucking force of chuck A: Q1 = (F/N)/tanθ x (L1/L2) = (118/2)/tan10 x (30/90) = 334.6 x (30/90) = 111.5N
    • As the weight of workpiece α = W1 = M1 x g = 0.4 x 9.8 = 3.92N, considering the friction coefficient and number of arms, the workpiece gripping force is (Q1 x N)/W1 = (111.5 x 2)/3.92 = 56.9 times. Therefore, the workpiece can be gripped.
    • To chuck workpiece β, the force of tension spring is used.
      Force by tension spring: S = T + k x D = 5.1 + 1.86 x 3 = 10.68N
    • The force at acting point of chuck B link = chucking force of chuck B: Q2 = S x (R1/R2)/N = 10.68 x (22/29)/2 = 4.05N
    • As the weight of workpiece β = W2 = M2 x g = 0.04 x 9.8 = 0.39N, considering the friction coefficient and number of arms, the workpiece gripping force is (Q2 x μ x N)/W2 = (4.05 x 2)/0.39 = 20.7 times. Therefore, the workpiece can be gripped.

Other Design Consideration

  • By using a link mechanism, a chucking force greater than the cylinder thrust is produced.
  • By using a cylinder, the machining cost is reduced.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders MSCCN20-20 1
2 Oil Free Bushings JZF12-15 1
3 Floating Joints TCMJF10-10-M5-F6-B4 1
4 Floating Joints FJMH5-0.8 1
5 Precision Pivot Pins CDGH6-20 1
6 Precision Pivot Pins CDGH6-15 2
7 Rotary Shaft FXAA6A-15-F10-SET 2
8 Rotary Shaft FXAA6-15-F10-SET 2
9 Oil Free Bushings JZB6-10 2
10 Cantilever Pin SCLBK4-15 2
11 Deep Groove Ball Bearings SB624ZZ 2
12 Collars CLBPS4-7-1 2
13 Spring Anchors DSPO5-10 2
14 Point Pad S PDUPK10 2
15 Tension Springs AWT5-30 1
16 Links LNFS5-L30-W10-T5 2
17 Sensors for Air Cylinders MD13L3 2
18 Flow Rate Control Valves SPSNL4-M5 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top