Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000210 Film Product Feeding Mechanism

Film feeding mechanism with rollers.

Relevant category

Coupling

Product name Couplings - Disc, Clamping, For Servo Motor
Part number CPDW25-8-8
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the double disc type with the larger allowable misalignment to improve the assembly performance.

Back to page top

Available sizes

■Couplings - Disc, Clamping, For Servo Motor

Part Material Surface Treatment Accessory
Main Body Aluminum Alloy Anodized Hex Socket Head Cap Screw
Disc・Pin Stainless Steel -

■Sizes and Dimensions

O.D. Shaft bore Dia. (Select drive / driven sides) Overall Length Clamp Screw Dia.
φ4 φ5 φ6 φ6.35 φ7 φ8 φ10 φ11 φ12 φ14 φ15 φ16 φ17 φ18 φ19 φ20 φ22 φ24 φ25
φ19 18.5 M2
φ25 23 M2.5
φ32 31 M3
φ40 41 M4
φ50 56 M5

Back to page top

Accuracy Info

■Accuracy of coupling

O.D. Allowable Angular
Misalignment
(°)
Lateral
Misalignment
(mm)
φ19 1.5 0.12
φ25
φ32 0.15
φ40
φ50

Back to page top

Performance info.

■Load info. on coupling

Outer diameter Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m²)
φ19 0.7 33000 8.7×10?7
φ25 1 25000 2.7×10?6
φ32 2.5 19000 9.6×10?6
φ40 3.5 15000 1.9×10?6
φ50 9 12000 8.1×10?5

Back to page top

Tension Spring

Product name Tension Springs - Hook Free
Part number AUFM8-40
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Springs with machining cost can be obtained at lower price as a commercially available item.

Back to page top

Available sizes

■Tension Springs - Hook Free

Material
Main Body Hook area
Spring Steel (ASTM A228) 304 Stainless Steel
304 Stainless Steel

■Sizes and Dimensions

Spring O.D. Hook pitch Wire Dia. Hook filament dia. Hook I.D. Max. load (N)
(dynamic load)
7 25 1.0 1.2 4.6 39.2
30
35
40
8 30 1.2 1.4 5.2 66.25
35
40
45
50
60
70
10 30 1.4 1.6 6.8 86.69
35
40
45
50
60
70
80
12 30 1.6 1.8 8.4 101.29
35
40
45
50
60
70
80
90
100
14 50 1.8 2 10 107.87
60
70
80
90
100
125
16 50 2 2.6 11.4 127
60
70
80
90
100
125
18 80 2.3 2.9 12.9 180
90
100
125
150
20 80 2.6 3.2 14.2 230
90
100
125
150

Back to page top

Technical Calculations

■Tension spring load calculations

P = Pi + (k x F).

P: Load (N).
Pi: Initial Tension (N).
k: Spring Constant (N/mm).
F: Deflection (mm).

Back to page top

Spring Anchors

Product name Spring Anchors - Flat Head Screwdriver Type, with Groove
Part number BSPO6-25
Features Posts for Tension Springs with Straight Slot Grooves available
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Lead time can be shortened if excess machining is removed.

Back to page top

Available sizes

■Spring Anchors - Flat Head Screwdriver Type, with Groove

Material Surface Treatment Accessory material
1045 Carbon Steel Black Oxide Nut one pc (JIS Class 1)
SWCH equivalent
303 Stainless Steel - Nut one pc (JIS Class 1)
304 Stainless Steel equivalent

■Sizes and Dimensions.

Hex size Mounting Height
(Increments of 5 mm)
Screw Dia.
(Coarse)
Thread Length Spring Latch Shaft Dia.
3 15-40 M3 6 φ1.8
4 15-40、50 M4 8 φ2
5 15-40、50 M5 10 φ3
6 15-50、60 M6 12 φ3.6
8 20-50、60、70 M8 16 φ5
10 30-50、60、70 M10 20 φ6
12 40,50、60、70 M12 24 φ6.5

Back to page top.

IDEA NOTE Increase of bearing capacity and rigidity of shaft

The spacing between the bearings is widened to increase the bending rigidity of the feeding roller shafts.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Feeding sheet-like workpieces such as films using rollers.

Target workpiece

  • Shape: Film, sheet
  • Size: W20×t0.1mm

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W209xD110xH168mm
  • Feeding speed: 300mm/s

Required Performance

  • Tension: 4N
  • Nip pressure

    Nip means the contact surfaces of circles. Nip pressure means the contact pressure between the rollers.

    :10N

Selection Criteria for Main Components

  • Select a 50 W motor to feed workpieces at a tension of 4N,a nip pressure of 10N, and a seep of 300mm/s.

Design Evaluation

Verification of main components

  • Select a motor that satisfies the load inertia and load torque.
  • Calculation of the load inertia applied to the motor shaft.
    • Conditions (values): Feeding shaft inertia JO=0.028kg・cm2, coupling inertia JC=0.028kg・cm2, feeding roller inertia JR=0.170kg・cm2
    • The load inertia applied to the motor shaft, JL, is expressed by JL=JC+JO+2×JR (JL=0.028+0.028+2×0.170 =0.396kg・cm2)
    • The inertia ratio, m, is expressed by m=JL/JM (m=0.396/0.045=8.8<17 times (motor specification recommendation value))
  • Calculation of torque in acceleration.
    • Conditions (values): Drive efficiency η=0.800, motor rotation speed N0=190.985r/min,acceleration time Tsa=0.500s,the load torque applied to the motor shaft TL=0.097N・m
    • Torque in acceleration, TMa, is expressed by TMa=((((JL/η)+JM)×N0)/(9.55×104×Tsa))+TL. (TMa=((((0.396/0.800)+0.045)×190.985)/(9.55×104×0.5))+0.097=0.099N・m)
    • The torque reaches its peak in acceleration. Since the rated torque is Ttyp=0.160N・m, the peak load factor Rp is
      expressed by Rp=(TMa/Ttyp)×100 (Rp=(0.099/0.16)×100=61.875%)
    • When the effective load torque is derived from the torques of each operation pattern,
      the rated torque becomes 0.096N・m<0.16N・m

Other Design Consideration

  • Knurling is applied to the feeding rollers while urethane bumpers are applied to the press roller to increase the friction coefficient.
  • The Nip pressure

    Nip means the contact surfaces of circles. Nip pressure means the contact pressure between the rollers.

    can be adjusted by changing the springs.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Shaft Collars PSCBNJ10-14 1
2 Couplings CPDW25-8-8 1
3 Bearing Nut FUNT10 1
4 Deep Groove Ball Bearings B6000ZZ 1
5 Ball Bearing FL688ZZ 4
6 Deep Groove Ball Bearings FL696ZZ 2
7 Ball Bearing B7000-DB 1
8 Tension Springs AWA12-40 1
9 Spring Anchors BSPO6-25 1
10 Spring Anchors BSPO6-40 1
11 Parallel Keys KEG4-30 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top