Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000109 Feeding Mechanism

Stops and separates round bars in one step.

Cam Followers

Product name Cam Followers - Flat Type - No Seal
Part number CFFR5-13
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a joint part of link mechanism.

Back to page top.

Available sizes

■Cam Followers - Flat Type - No Seal

Usage Main Body Nut
Material Seal Material Surface Treatment
Not Provided Provided
General 52100 Bearing Steel 1045 Carbon Steel Black Oxide
440C Stainless Steel 304 Stainless Steel -
Low Dust Generation -

■Sizes and Dimensions.

Stud Dia. Thread Dia. x Pitch Outer Ring Dia. Outer Ring Width Overall Length
φ5 M5×0.8 φ13 9 23
φ6 M6×1.0 φ16 11 28
φ8 M8x1.25 φ19 11 32
φ10 M10x1.25 φ22 12 36
φ26
φ12 M12x1.5 φ30 14 40
φ32
φ16 M16x1.5 φ35 18 52
φ18 M18×1.5 φ40 20 58
φ20 M20×1.5 φ52 22 66

Back to page top

Accuracy Info

■Accuracy of Cam Followers.

Stud Dia. Tolerance:  h7.

Outer Ring Width Tolerance: 0/-0.12.

Outer race DIA. Tolerance:

Outer Ring Dia. Tolerance
φ13 0/-0.008
φ16
φ19 0/-0.009
φ22
φ26
φ30
φ32 0/-0.011
φ35
φ40
φ52 0/-0.013

Back to page top

Performance info

Cam Follower Load Rating and Rotational Speed.

Stud Dia.
-Outer Ring Dia.
Basic Dynamic Load Rating C (kN) Basic Static Load Rating Cor (kN) Max. Allowable Load (kN) Track Load Capacity (kN) Max. Rotational Speed (rpm)
With Seal No Seal
φ3−φ10 1.47 1.18 0.36 1.37 32900 47000
φ4−φ12 2.06 2.05 0.78 1.76 25900 37000
φ5−φ13 3.14 2.77 1.42 2.25 20300 29000
φ6−φ16 3.59 3.58 2.11 3.43 17500 25000
φ8−φ19 4.17 4.65 4.73 4.02 14000 20000
φ10−φ22 5.33 6.78 5.81 4.7 11900 17000
φ10−φ26 5.49
φ12−φ30 7.87 9.79 9.37 7.06 9800 14000
φ12−φ32 7.45
φ16−φ35 12 18.3 17.3 11.2 7000 10000
φ18−φ40 14.7 25.2 26.1 14.4 5950 8500
φ20−φ52 20.7 34.8 32.1 23.2 4900 7000

Back to page top

Shaft Collar

Product name Shaft Collars - With Counterbored Holes
Part number PSCSG10-15
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select the counterbored type to maintain the workability of the mounting screws when adjusting the position of shaft clamps.

Back to page top

Available sizes

■Shaft Collars - With Counterbored Holes

Material Surface Treatment
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions.

Shaft Bore I.D. Overall Thickness
(width)
O.D. Fastening Screw DIA.
(Coarse)
For Screw Hole
Pitch Hole Dia.
φ6 8 φ24 M3 15 φ3.5
10 M4
φ8 8 φ25 M3 17
10 φ28 M4 18 φ4.5
φ10 φ33 22 φ5.5
12 M5
15 φ36 M6 23 φ6.6
φ12 10 φ35 M4 24 φ5.5
12 M5
15 φ38 M6 25 φ6.6
φ13 10 φ33 M4 23 φ4.5
12 φ36 M5 25 φ5.5
15 M6
φ15 12 φ38 M5 27
15 φ40 M6 28 φ6.6
φ16 10 φ36 M5 26 φ4.5
12 φ38 28 φ5.5
15 φ42 M6 29 φ6.6
φ20 12 M5 32 φ5.5
15 φ45 M6 33 φ6.6
20
φ25 12 φ48 M5 37 φ5.5
15 φ50 M6 38 φ6.6
φ30 φ55 43
φ35 φ60 48
φ40 18 φ78 M8 60 φ9
φ50 22 φ88 M10 71 φ11

Back to page top

Accuracy Info.

■Accuracy of shaft collars.

I.D. Tolerance +0.05/+0.01
O.D. Tolerance ±0.1
Overall Thickness (width) Tolerance ±0.1

Back to page top

Knuckle Joints

Product name Knuckle Joints - Tapped, Selectable
Part number NJTB6-1.0-B4
Features Knuckle Joints equipped with Rotation Stopper and compatible with M3~M18 screws regardless of Convex Type or Concave Type.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable as a oscillating part of cylinder link mechanism.

Back to page top

Available sizes

■Knuckle Joints - Tapped, Selectable

Material Surface Treatment Convex Shaped Concave Shaped
1045 Carbon Steel Black Oxide
Electroless Nickel Plating
304 Stainless Steel

■Sizes and Dimensions.

Thread Dia. x Pitch Joint Parts Hole Dia. Overall Length Overall thickness Width
Thickness (width)
M3×0.5 4・5 φ4 20 10 10
M4×0.7 5・6 φ5 25
M5×0.8 12 12
M6×1.0 4・6
M8×1.0 5・8 φ8 35 16 16
M8×1.25
M10×1.25 6・10 φ10 20 20
M10×1.5
M12×1.25 8・10 φ12 40 22 22
M12×1.5
M14×1.5 10・12 50 25 25
M16×1.5 55
M18×1.5 12・14 28 28

Back to page top

IDEA NOTE Separates cylindrical workpieces by means of a single actuator.

By setting the claw rotation center positions, claw opening amount and stopper position with ingenuity, separation action by a single actuator is made possible.
The claws rotate to release the lowermost workpiece and stop the next workpiece.

IDEA NOTE Reduces the vertical space required for installation.

Horizontal arrangement of electric cylinder and use of link for swiveling.

IDEA NOTE Tightening of link and rotary shaft

By tightening the rotary shaft using a shaft collar with tap, synchronization adjustment is facilitated.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To separate and transfer cylindrical workpieces.
  • Operation
    • The electric actuator is used to operate the arm and claws, which separate the workpieces one by one.

Target workpiece

  • Aluminum roller.
  • Size: φ20 x L200mm.
  • Weight: 170g.

Design Specifications

Operating Conditions or Design Requirements

  • Claw rotation angle: 10°
  • Cylinder stroke: 30mm.

Selection Criteria for Main Components

  • An electric cylinder with a 30mm stroke is selected to rotate the claws by 10 degrees.

Design Evaluation

Verification of main components

  • Verify whether the robot cylinder has a speed high enough to make the cam perform workpiece separation.
  • Confirmation of robot cylinder speed.
    • Conditional value: gravitational acceleration g = 9.8m/s², stroke of robot cylinder that rotates cam at rotation angle of 10°: L0 = 29.6mm,
      Equation of free-fall motion (when initial velocity is Vo = 0, t = elapsed time [sec], h = displacement amount [m]), velocity: V = G x t, displacement amount: h = 1/2 x t², elapsed time: t = √(2 x h/g)
      State (1): The lower part of cam is closed and the lowermost workpiece is stopped.
      State (2): The lower part of cam is opened and the lowermost workpiece and the next workpiece start dropping.
      State (3): The lower part of the cam is completely opened and the next workpiece is stopped by the stopper.
      Displacement amount of next workpiece between state (2) and state (3): h = 4.4mm = 0.0044m,
      Stroke of robot cylinder that rotates cam at rotation angle of 0.8° between state (2) and state (3): L1 = 2.37mm,
      Elapsed time during this period: t = √(2 x h/g) = √(2 x 0.0044/9.8) = 0.03 sec
      Required cylinder speed calculated from robot cylinder stroke and elapsed time: Vs = L1/t = 2.37/0.03 = 79mm/sec
      As this speed is within the robot cylinder maximum speed of 100 mm/sec, the next workpiece is stopped and workpiece separation is possible.

Other Design Consideration

  • Due to the lack of an air pressure source, an electric cylinder is used.
  • The height of the shoot is designed to be adjusted using the external threads of hex posts and nuts.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Hex Posts PLSBJF13-100-M5-N5-G2-H2 4
2 Cam Followers CFFR5-13 2
3 Ball Bearing FL6800ZZ 8
4 Shaft Collars PSCSW10-8 4
5 Shaft Collars PSCBNJ10-13 4
6 Shaft Collars PSCSG10-15 5
7 Rotary Shaft SSFRRA8-40-B3-S3 1
8 Knuckle Joint NJTB6-1.0-B4 1
9 Rotary Shaft SSFRRA5-20-B4-S4 1
10 Rotary Shaft SSFR10-292 2
11 Hex Posts PLSBL13-35-F27-M8-N8 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top